IESNA:LM-63-2002
[TEST]P1504941
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-81)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-BLAK-PS (3000K_L36_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]30314
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16285.9 16253 16239.4 16179.2 16074.9 15981.8 15863.8 15685.7 15465.6 15221.7
14982.3 14699.8 14362.9 13969.2 13497.3 12586.2 11432.4 9988.2 8359.1 6715.2
5155.2 3822.2 2670.6 1594 689.8 317.7 188.3 103.2 52.2 31.8
23.8 21.6 19.3 17 12.5 6.8 0
